Skip Navigation LinksHome > Standard Shafting

Quick Shaft Linear MOTIONEERING®: 60 Case® LinearRace Shafting
Thomson Standard Shafting
 
Thomson Standard Shafting can be special machined as per your specifications or cut to your specified length. Radial drilled and tapped holes ready for immediate use with standard hole spacing to match standard 60 Case LinearRace support rails.
 
 
Selected Shaft Part Number
 
Diameter (D) 0
Shaft Length (A) 0
Part Number
Unit in
 
Download 60Case catalog
           
 
Select Your Requirement Below

Unit
Class    Class Help

Material    Material Help

Diameter (Inch)



Note: For any non-standard predrilled, select "Special Machined" under Type
Predrilled    Predrilled Help

Type    Type Help

Length
(Inch)     

 
Home My Account Help / Tech Support
Privacy Statement    Site Disclaimer    Sitemap