Skip Navigation LinksHome > Supported Shafting

Quick Shaft Linear MOTIONEERING®: 60 Case® LinearRace Shafting
Thomson Shaft Supports
 

Shaft support rails are available without pre-drilled holes (SR) or pre-drilled (SR-PD) shaft rails to support 1/2 inch through 2 inch diameter shafts. Where shorter lengths are needed, rails are easily cut to length. Thomson offers shaft support rails with pre-drilled holes to simplify shaft mounting.

 
 
Selected Part Number
 
Diameter (D) 0
Shaft Length (A) 0
Part Number
Unit in
 
Download 60Case catalog
           
 
Select Your Requirement Below

  Unit
  Predrilled    Predrilled Help

  Diameter (Inch)

  Support Rail Type

  Type    Type Help

  Length
  (Inch)  
  

 
Home My Account Help / Tech Support
Privacy Statement    Site Disclaimer    Sitemap