Skip Navigation LinksHome > End Supports

Quick Shaft Linear MOTIONEERING®: 60 Case® LinearRace Shafting
Thomson End Supports
 
Thomson End supports are used for end and intermittent supported applications. They are available in both inch (1/4" thru 2") and metric (8mm thru 40mm) sizes to meet your application needs.
 
 
Selected Part Number
 
Diameter (D) 0
Shaft Length (A) N/A
Part Number
Unit in
 
Download 60Case catalog
           
 
Select Your Requirement Below

Unit

Diameter (Inch)

Support



 
Home My Account Help / Tech Support
Privacy Statement    Site Disclaimer    Sitemap